0.5 A, 300 V High Voltage PNP Bipolar Power Transistor

Favorite

Overview

The PNP Bipolar Power Transistor is designed for line operated audio output amplifier, switchmode power supply drivers and other switching applications.

Replacement Active Part Number: MJD350

  • -
  • -
  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves (-1 Suffix)
  • Lead Formed Version in 16 mm Tape and Reel (T4 Suffix)
  • Electrically Similar to Popular MJE340 and MJE350
  • 300 V (Min) VCEO(sus)
  • 0.5 A Rated Collector Current
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJD350TF

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2000

N

PNP

General Purpose

1

0.5

300

300

3

-

1.5

30

240

10

15

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :